Compact cylinder ADN-20-25-I-PPS-A

577161

GTIN: 4052568104467

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
20 mm
Theoretical force at 6 bar, advancing
188 N
Stroke
25 mm
Cushioning
Self-adjusting pneumatic end-position cushioning