Compact cylinder ADN-25-30-I-PPS-A
577178
GTIN: 4052568104634
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
295 N
Stroke
30 mm
Cushioning
Self-adjusting pneumatic end-position cushioning


