Compact cylinder ADN-25-20-A-PPS-A

577184

GTIN: 4052568104696

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
295 N
Stroke
20 mm
Cushioning
Self-adjusting pneumatic end-position cushioning