Push-in L-fitting NPQH-L-G38-Q10-P10

578288

GTIN: 4052568059910

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread G3/8
Pneumatic connection 2
for pneumatic tubing outside diameter 10 mm
Operating pressure for entire temperature range
-0.95 bar - 20 bar
Ambient temperature
0 °C - 150 °C
Nominal width
8 mm