Plug connector NPQH-D-S6-Q4-P10

578304

GTIN: 4052568060077

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
Push-in sleeve Ø 6 mm
Pneumatic connection 2
for pneumatic tubing outside diameter 4 mm
Operating pressure for entire temperature range
-0.95 bar - 20 bar
Ambient temperature
0 °C - 150 °C
Nominal width
3 mm