Guided drive DFM-25-160-B-PPV-A-GF
588785
GTIN: 4052568390914
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
295 N
Stroke
160 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
Position sensing
Via proximity switch



