Guided drive DFM-32-50-B-PPV-A-GF

595430

GTIN: 4052568402457

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
482 N
Stroke
50 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
Position sensing
Via proximity switch