Barbed tubing connector RTU-PK-4/6

7604

GTIN: 4052568020071

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
for pneumatic tubing outside diameter 8 mm
Pneumatic connection 2
for pneumatic tubing outside diameter 6 mm
Nominal width
3.4 mm
Ambient temperature
0 °C - 60 °C