Quarter turn actuator DAPS-0960-090-RS4-F1216-MW

8005073

GTIN: 4052568257224

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
960 Nm
Swivel angle
92 deg
Flange hole pattern
F12 - F16
Shaft connection
T46