Distributor NEDY-L2R1-V1-M8G3-U-M12G4-2.5R

8005301

GTIN: 4052568278038

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Structural design
Y-distributor with cable on controller side
Cable length 1
2.5 m
Degree of protection
IP65 - IP68 - IP69K
Current rating at 40° C
3 A