Distributor NEDY-L2R1-V1-M12G5-U-M12G4-5R
8005306
GTIN: 4052568278083
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Structural design
Y-distributor with cable on controller side
Cable length 1
5 m
Degree of protection
IP65 - IP68 - IP69K
Current rating at 40° C
4 A


