Solenoid coil VACN-H1-A1-1

8022877

GTIN: 4052568062828

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Type A - Plug - As per DIN EN 175301-803 - Rectangular design
Type of mounting
With locknut
Coil characteristics
24 V DC: 11.9 W
Degree of protection
IP65
Restricted ambient and media temperature
(for limited duty cycle) - -20 - 60 °C