Solenoid coil VACN-H1-A1-3A

8022879

GTIN: 4052568062842

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Type A - Plug - As per DIN EN 175301-803 - Rectangular design
Type of mounting
With locknut
Coil characteristics
230 V AC: 50/60 Hz, pick-up power 36.0 VA, holding power 18.9 VA
Degree of protection
IP65
Restricted ambient and media temperature
(for limited duty cycle) - -20 - 60 °C