Vacuum generator OVEM-20-H-B-PO-CE-N-1P

8023701

GTIN: 4052568258528

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal width of Laval nozzle
2 mm
Max. vacuum
93 %
Max. suction rate with respect to atmosphere
86.5 l/min