Solenoid coil VACS-C-C1-1

8025330

GTIN: 4052568279097

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Type of mounting
With knurled nut
Coil characteristics
24 V DC: 2.6 W
Degree of protection
IP65
Restricted ambient and media temperature
-10 - 50 °C