Solenoid coil VACS-C-C1-5

8025331

GTIN: 4052568279103

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Type of mounting
With knurled nut
Coil characteristics
12 V DC: 2.6 W
Degree of protection
IP65
Restricted ambient and media temperature
-10 - 50 °C