Solenoid coil VACS-C-C1-7

8025336

GTIN: 4052568279134

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Type of mounting
With knurled nut
Coil characteristics
48 V DC: 2.4 W
Degree of protection
IP65
Restricted ambient and media temperature
-10 - 50 °C