Solenoid coil VACS-C-C1-7A
8025337
GTIN: 4052568279141
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Type of mounting
With knurled nut
Coil characteristics
48 V AC: 50/60 Hz, initial power 2.5 VA, holding power 1.9 VA
Degree of protection
IP65
Restricted ambient and media temperature
-10 - 50 °C
