Solenoid coil VACS-C-C1-3W

8025338

GTIN: 4052568279158

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Type of mounting
With knurled nut
Coil characteristics
230/240 V AC: 50/60 Hz, initial power 3.0 VA, holding power 2.3 VA
Degree of protection
IP65
Restricted ambient and media temperature
-10 - 50 °C