Pressure sensor SPAE-V1R-PC10-PNLK-2.5K
8025978
GTIN: 4052568293833
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pressure measuring range initial value
0 bar
Pressure measuring range end value
-1 bar
Switching element function
Switchable
Pneumatic connection
Cartridge 10 mm
Electrical connection
3-wire - Cable - Open end

