Solenoid coil VACN-N-A1-16B

8029134

GTIN: 4052568280383

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Type A - As per DIN EN 175301-803
Type of mounting
With knurled nut
Coil characteristics
110 V AC: 50 Hz, initial power 5.2 VA, holding power 3.1 VA - 110 V AC: 60 Hz, initial power 4.2 VA, holding power 2.5 VA
Degree of protection
IP65