Solenoid coil VACN-N-A1-3A

8029135

GTIN: 4052568280390

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Type A - As per DIN EN 175301-803
Type of mounting
With knurled nut
Coil characteristics
230 V AC: 50 Hz, initial power 6.2 VA, holding power 3.7 VA - 230 V AC: 60 Hz, initial power 4.9 VA, holding power 2.9 VA
Degree of protection
IP65