Solenoid coil VACN-N-K1-3A-EX4-M

8029141

GTIN: 4052568280451

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Cable
Type of mounting
With knurled nut
Coil characteristics
230 V AC: 50/60 Hz, power 2.1 VA
Degree of protection
IP65