Solenoid coil VACN-N-A1-1

8029144

GTIN: 4052568280482

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Type A - As per DIN EN 175301-803
Type of mounting
With knurled nut
Coil characteristics
24 V DC: 0.7 W
Degree of protection
IP65