Solenoid coil VACN-N-K11-16B-0.5-U4-M

8029145

GTIN: 4052568280499

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Cable
Type of mounting
With knurled nut
Coil characteristics
120 V AC: 60 Hz, initial power 10.0 VA, holding power 6.8 VA
Degree of protection
IP65