Solenoid coil VACF-B-B2-7A
8030805
GTIN: 4052568280895
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Type of mounting
With knurled nut
Coil characteristics
48 V AC: 50/60 Hz, initial power 3.9 VA, holding power 2.7 VA
Degree of protection
IP65
Restricted ambient and media temperature
-20 - 50 °C
