Solenoid coil VACF-B-B2-16B

8030806

GTIN: 4052568280901

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Type of mounting
With knurled nut
Coil characteristics
110/120 V AC: 50/60 Hz, initial power 4.4 VA, holding power 3.3 VA
Degree of protection
IP65
Restricted ambient and media temperature
-20 - 50 °C