Solenoid coil VACF-B-B2-3W

8030808

GTIN: 4052568280918

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Type of mounting
With knurled nut
Coil characteristics
230/240 V AC: 50/60 Hz, initial power 5.8 VA, holding power 4.6 VA
Degree of protection
IP65
Restricted ambient and media temperature
-20 - 50 °C