Solenoid coil VACF-A-A1-5

8030821

GTIN: 4052568280994

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Type of mounting
With knurled nut
Coil characteristics
12 V DC: 2.8 W
Degree of protection
IP65
Restricted ambient and media temperature
-20 - 50 °C