Solenoid coil VACF-A-A1-1

8030822

GTIN: 4052568281007

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Type of mounting
With knurled nut
Coil characteristics
24 V DC: 2.6 W
Degree of protection
IP65
Restricted ambient and media temperature
-20 - 50 °C