Solenoid coil VACF-A-A1-1A

8030824

GTIN: 4052568281021

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Type of mounting
With knurled nut
Coil characteristics
24 V AC: 50/60 Hz, initial power 2.5 VA, holding power 1.7 VA
Degree of protection
IP65
Restricted ambient and media temperature
-20 - 50 °C