Solenoid coil VACF-A-A1-16B

8030826

GTIN: 4052568281045

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Type of mounting
With knurled nut
Coil characteristics
110/120 V AC: 50/60 Hz, initial power 2.7 VA, holding power 1.9 VA
Degree of protection
IP65
Restricted ambient and media temperature
-20 - 50 °C