Stem actuated valve VMEF-ST-M32-M-G18

8031295

GTIN: 4052568293857

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3/2-way, closed, monostable
Normal nominal flow rate (normalized to DIN 1343)
750 l/min
Pneumatic connection 1
G1/8
Operating pressure
-0.95 bar - 10 bar
Width
20 mm