Air solenoid valve VSVA-B-M52-MZ-A1-1T1L-APX-0.5

8033080

GTIN: 4052568282806

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, monostable
Normal nominal flow rate (normalized to DIN 1343)
1100 l/min
Pneumatic connection 1
Sub-base, size 26 mm as per ISO 15407-2
Actuation type
Electrical