Solenoid valve VSVA-B-M52-AD-D2-F8-1A1

8033787

GTIN: 4052568655457

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, monostable
Nominal flow rate standardized according to ISO 8778
4100 l/min
Pneumatic connection 1
Sub-base, size 2 as per ISO 5599-1
Electrical connection
Type A - As per EN 175301-803
Operating voltage
24V DC