Air solenoid valve VUVS-LT25-M52-MD-G14-F8-1C1

8035183

GTIN: 4052568294083

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, monostable
Normal nominal flow rate (normalized to DIN 1343)
1000 l/min
Pneumatic connection 1
G1/4
Pneumatic working port
G1/4
Actuation type
Electrical