Pressure sensor SPAN-P10R-R18M-PNLK-PNVBA-L1

8035536

GTIN: 4052568284763

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pressure measuring range initial value
0 bar
Pressure measuring range end value
10 bar
Switching element function
N/C contact/N/O contact, switchable
Pneumatic connection
External thread R1/8 - Internal thread M5
Analog output
0 - 10 V - 4 - 20 mA - 1 - 5 V