Pressure sensor SPAN-P10R-Q4-PNLK-PNVBA-L1
8035541
GTIN: 4052568284817
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pressure measuring range initial value
0 bar
Pressure measuring range end value
10 bar
Switching element function
N/C contact/N/O contact, switchable
Pneumatic connection
For pneumatic tubing outside diameter 4 mm
Analog output
0 - 10 V - 4 - 20 mA - 1 - 5 V


