Distributor NEDY-L2R1-V1-B2W3L-U-0.3L-M12G4-2.5R

8035779

GTIN: 4052568285098

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Structural design
Y-distributor with cables at both ends
Cable length 1
2.5 m
Cable length 2
0.3 m
Degree of protection
IP65 - IP67
Current rating at 40° C
4 A