Solenoid coil VACC-S18-120-A1-2A

8040582

GTIN: 4052568286095

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Type A - Plug - As per EN 175301-803
Coil characteristics
110 V AC: 50/60 Hz, power 12.0 VA
Degree of protection
IP65