Proportional flow control valve VPCF-6-L-8-G38-10-A4-E-EX2
8041715
GTIN: 4052568286156
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Valve function
3-way proportional flow control valve
Pneumatic connection 1
G3/8
Flow rate control range
30 l/min - 1500 l/min
Analog input signal range
4 - 20 mA
Current rating per output
100 mA

