Proportional pressure control valve VEAB-B-26-D14-F-A4-1R1

8046272

GTIN: 4052568294526

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3-way proportional pressure control valve
Pneumatic connection 1
Flange
Electrical connection
M8x1 - Plug - As per EN 60947-5-2
Normal nominal flow rate (normalized to DIN 1343)
4.5 l/min
Standard nominal flow rate 2-3
3 l/min