Vacuum generator OVEL-10-H-15-PQ-VQ6-UA-C-A-V1PNLK-H3

8049054

GTIN: 4052568295202

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal width of Laval nozzle
0.95 mm
Max. vacuum
92 %
Max. suction rate with respect to atmosphere
21 l/min