Solenoid coil VACF-B-K1-1-20-EX4-M

8059807

GTIN: 4052568290269

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
3-wire - Open-ended cable
Type of mounting
With knurled nut
Coil characteristics
24 V DC: 4.36 W
Degree of protection
IP65