Solenoid coil VACF-B-K1-3A-1-EX4-M

8059809

GTIN: 4052568290283

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
3-wire - Open-ended cable
Type of mounting
With knurled nut
Coil characteristics
230 V AC: 50/60 Hz, power 5.0 VA
Degree of protection
IP65