Solenoid coil VACF-B-K1-16B-5-EX4-M
8059812
GTIN: 4052568290313
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Electrical connection
3-wire - Open-ended cable
Type of mounting
With knurled nut
Coil characteristics
110 V AC: 50/60 Hz, power 4.18 VA
Degree of protection
IP65
