Angle seat valve VZXA-A-TS6-20-M2-V13T-16-K-75-20-PR-V4

8060514

GTIN: 4052568290375

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G3/4 as per DIN ISO 228
Flow rate Kv
14.5 m³/h
Medium pressure
0 bar - 16 bar
Degree of protection
IP65 - IP67