Angle seat valve VZXA-A-TS7-1 1/4"-M2-V14T-16-M-90-26-PR-V4

8060523

GTIN: 4052568435738

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve 1 1/4 as per ANSI/ASME B 1.20.1
Flow rate Kv
35.4 m³/h
Medium pressure
0 bar - 16 bar
Degree of protection
IP65 - IP67