Angle seat valve VZXA-B-TS6-20-M2-V13T-12.8-K-46-17-V4

8060528

GTIN: 4052568290436

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G3/4 as per DIN ISO 228
Flow rate Kv
13.3 m³/h
Medium pressure
0 bar - 12.8 bar
Degree of protection
IP65 - IP67