Angle seat valve VZXA-B-TS6-25-M2-V13T-23-K-75-20-V4

8060531

GTIN: 4052568290467

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G1 as per DIN ISO 228
Flow rate Kv
22.6 m³/h
Medium pressure
0 bar - 23 bar
Degree of protection
IP65 - IP67